Push-fit anchor for Quick clip, type 2957

Item no. 2351650 | EAN 4012195931935

2351650 / 910 STQS 6x26
26 mm
6 mm
6 mm
Product description
Product description
Push-fit anchor suitable for Quick clip, type 2957. The anchor is fixed to the Quick clip by a locking mechanism. Suitable for rapid mounting in concrete walls and masonry.

The anchor is pushed into the hole until the clip makes contact with the surface.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Halogen-free; without chlorine, fluorine and bromine
  • Diameter 6 mm
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 0,0061 kg CO2e / 1 Piece
Colour Light grey; RAL 7035
Diameter 6 mm
Dimension 6x26mm
Dimension L 26 mm
Drill hole depth 30 mm
Drill hole diameter, min. 6 mm
Halogen-free yes
Length 26 mm
Material Polyamide
Suitable for fastening with cable ties no
Suitable for hexagonal wood screw no
Version for Push-fit anchor
With bolts no
All types

All types

Types Length Diameter Drill hole diameter, min. Item no.
910 STQS 6x26 26 mm 6 mm 6 mm 2351650
Downloads

Download

910 STQS 6x26 / 2351650
Download