proQuick clip, light grey

Item no. 2147326 | EAN 4012197396701

Product description
Product description
Highly stressable clip for accepting plastic or metal electrical and sanitary pipes as well as the electrical installation pipe Quick pipe. Universal fastening options on walls, ceilings and steel constructions, both indoors and outdoors. Flexible clamping range of several millimetres. Toolless pipe mounting. Connectable to each other to Ø 32 mm, also with the OBO Quick or Multi Quick clip. For variable distances and clip quantity mountable on a profile rail.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Halogen-free; without chlorine, fluorine and bromine
  • UV-resistant
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Thread metric
Technical data

Technical data

Breaking load 1,4 kN
Clamping range D, max. 55 mm
Clamping range D, min. 48 mm
Closed yes
Colour Light grey; RAL 7035
Dimension 48-55mm
Expandable yes
Fastening type Screw hole
Halogen-free yes
Material Polyamide
Nominal size 50-54
Number of cables/pipes 1
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -15 °C
Pipe/cable diameter, max. 55 mm
Pipe/cable diameter, min. 48 mm
UV-resistant yes
With inlay no
All types

All types

Types Nominal size Item no.
PQ-10 LGR 10 2147302
PQ-12 LGR 12-14 2147304
PQ-15 LGR 15-16 2147306
PQ-17 LGR 17-19 2147308
PQ-20 LGR 20-23 2147310
PQ-25 LGR 25-28 2147312
PQ-28 LGR 28-32 2147314
PQ-32 LGR 32-35 2147316
PQ-36 LGR 35-40 2147318
PQ-40 LGR 40-44 2147320
PQ-47 LGR 45-50 2147324
PQ-51 LGR 50-54 2147326
PQ-59 LGR 59-65 2147328
Downloads

Download

Download
Download

PQ-51 LGR / 2147326
Download