Profile connector, vertical

Item no. 6288058 | EAN 4012195147060

Product description
Product description
Vertical profile connector with guide slits to lock convection grid profiles for the creation of a compact grid unit. The vertical convection grids can run some way down the front side of the trunking, although a gap should be left near the floor for cleaning, or should be run to the floor and fastened with the BVL floor panel. This version represents a variant of the convector panelling. Alternatively to the convection grid profiles, heating convector panelling can also be created with closed sheet steel panelling.
The mesh slats are simply attached to the slat holder.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 1,4103 kg CO2e / 1 Piece
Colour Transparent
Dimension 32x34x700
Dimension h 700 mm
Halogen-free yes
Height 34 mm
installation position Vertical
Length 700 mm
Material Polypropylene
Number of profiles 28
Width 32 mm
All types

All types

Types Length Number of profiles Item no.
PVV N2 150 150 mm 6 6288034
PVV N2 475 475 mm 19 6288044
PVV N2 600 600 mm 24 6288050
PVV N2 625 625 mm 25 6288052
PVV N2 700 700 mm 28 6288058
PVV N2 875 875 mm 35 6288066
PVV N2 500 500 mm 20 6288084
PVV N2 800 800 mm 32 6288090
Downloads

Download

EU declaration of conformity PVV N2 700 / 6288058 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.