Profile connector, horizontal

Item no. 6288114 | EAN 4012195147244

Product description
Product description
Horizontal profile connector with guide slits to lock convection grid profiles. The profile connector is mounted on the fastening panel using the clamp, type SP3.
The mesh slats are simply attached to the slat holder.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 0,114 kg CO2e / 1 Piece
Colour Natural
Dimension 20x32x225
Halogen-free yes
Height 31,5 mm
installation position Horizontal
Length 225 mm
Material Polypropylene
Number of profiles 9
Transparent no
Width 20 mm
All types

All types

Types Length Number of profiles Item no.
PV N3 50H 50 mm 2 6288100
PV N3 75H 75 mm 3 6288102
PV N3 100H 100 mm 4 6288104
PV N3 125H 125 mm 5 6288106
PV N3 150H 150 mm 6 6288108
PV N3 175H 175 mm 7 6288110
PV N3 200H 200 mm 8 6288112
PV N3 225H 225 mm 9 6288114
PV N3 250H 250 mm 10 6288116
PV N3 275H 275 mm 11 6288118
PV N3 300H 300 mm 12 6288120
Downloads

Download

EU declaration of conformity PV N3 225H / 6288114 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.