Plug-in seal for pipes, light grey

Item no. 2011546 | EAN 4012195246954

Light grey; RAL 7035
Product description
Product description
Plug-in seal for junction boxes for direct insertion of metric pipes
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Protection rating IP 55
  • M25 entry
  • M32 entry
  • M40 entry
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 0,0517 kg CO₂e / 1 Piece
Colour Light grey; RAL 7035
Dimension Ø40/32-40
Dimension A 2,2 mm
Dimension D1 46 mm
Dimension D2 42,3 mm
Dimension D3 31 mm
Dimension D4 39,2 mm
Dimension L 49 mm
for diameter, max. 40 mm
for diameter, min. 32 mm
for wall thickness, max. 2,2
for wall thickness, min. 2,2
Halogen-free yes
Material Thermoplastic elastomer
Nominal diameter 40 mm
Protection rating IP55
Size M40
Version for Open
All types

All types

Types for diameter, min. for diameter, max. Size Colour Item no.
EDR 25 16-20 LGR 16 mm 20 mm M25 Light grey; RAL 7035 2011506
EDR 25 20-25 LGR 20 mm 25 mm M25 Light grey; RAL 7035 2011514
EDR 32 25-32 LGR 25 mm 32 mm M32 Light grey; RAL 7035 2011530
EDR 40 32-40 LGR 32 mm 40 mm M40 Light grey; RAL 7035 2011546
Downloads

Download

EDR 40 32-40 LGR / 2011546
Download