Plastic wire sleeve

Item no. 3497862 | EAN 4012196606917

Product description
Product description
The plastic wire sleeve is a supplement to the anchor rod or internal thread sleeve and is used to install components on masonry.


The plastic wire sleeve VM-SH 12x80 is mounted with the anchor rod VMU-A 8x110.
The plastic wire sleeve VM-SH 16x85 is mounted with the anchor rods VMU-A 10x130 and VMU-A 10x150 or the internal thread sleeve VMU-IG M6x80.
The plastic wire sleeve VM-SH 16x130 is mounted with the anchor rod VMU-A 10x150.
The plastic wire sleeve VM-SH 20x85 is mounted with the anchor rod VMU-A 12x155 or the internal thread sleeve VMU-IG M8x80 and VMU-IG M10x80.

Technical data

Technical data

Colour White
Dimension d 16 mm
Dimension L 85 mm
Length 85 mm
Material Polyamide
Self-tapping no
Version for For pushing in
With flange yes
All types

All types

Types Length Dimension d Item no.
VMU-SH 12x80 80 mm 12 mm 3497860
VMU-SH 16x85 85 mm 16 mm 3497862
VMU-SH 16x130 130 mm 16 mm 3497864
VMU-SH 20x85 85 mm 20 mm 3497866
Downloads

Download

VMU-SH 16x85 / 3497862
Download