Plastic trunking cover, smooth

Item no. 6278682 | EAN 4012195666424

2000 mm
Product description
Product description
Smooth trunking cover, for closing device installation trunking with 76.5 mm system opening.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Antibacterial treatment no
CO2 Footprint (GWP) Cradle-to-Gate 0,5481 kg CO2e / 1 Meter
Colour Light grey; RAL 7035
Cover mounting type Internal
Dimension 80x2000mm
Height 12 mm
Length 2000 mm
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -15 °C
Protection rating IP30
Protection rating IK code IK08
Version for Smooth
Width 76,5 mm
All types

All types

Types Length Colour Item no.
GK-OTGRW 2000 mm Pure white; RAL 9010 6278680
GK-OTGCW 2000 mm Cream; RAL 9001 6278681
GK-OTGLGR 2000 mm Light grey; RAL 7035 6278682
GK-OTGSW 2000 mm Jet black; RAL 9005 6278684
GK-OTGGR 2000 mm Stone grey; RAL 7030 6278686
Downloads

Download
Download

EU declaration of conformity GK-OTGLGR / 6278682 , 0.10MB , pdf
Download
REACH Declaration of conformity GK-OTGLGR / 6278682 , 0.12MB , pdf

Download

No invitation to tender text is available for this product.