Plastic pipe, rigid, halogen-free

Item no. 2047722 | EAN 4012195623007

Light grey; RAL 7035
Product description
Product description
Electrical installation pipe to EN 61386-1, made of halogen-free plastic to EN 50642, for the mechanical protection of cables.
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Protection rating IP 54
  • Thread metric
Technical data

Technical data

Colour Light grey; RAL 7035
Dimension Ø25, 3000mm
Dimension D 25 mm
Dimension L 3000 mm
Dimension m (mm) M25
Dimension t 1,7 mm
Halogen-free yes
Length 3000 mm
Material Polycarbonate/Acrylnitrile-butadiene-styrene
Size M25
All types

All types

Types Size Colour Item no.
KH16 LGR M16 Light grey; RAL 7035 2047720
KH20 LGR M20 Light grey; RAL 7035 2047721
KH25 LGR M25 Light grey; RAL 7035 2047722
KH32 LGR M32 Light grey; RAL 7035 2047723
KH40 LGR M40 Light grey; RAL 7035 2047724
KH50 LGR M50 Light grey; RAL 7035 2047725
KH63 LGR M63 Light grey; RAL 7035 2047726
Downloads

Download

Download
Download

EU declaration of conformity KH25 LGR / 2047722 , 0.10MB , pdf
Download

KH25 LGR / 2047722
Download