Plastic pipe connector, halogen-free

Item no. 2047730 | EAN 4012195623106

Product description
Product description
Accessory part: Pipe connector to EN 61386 (Cofe: 4421), for halogen-free installation pipes and bends without a thread.
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Protection rating IP 54
  • Thread metric
Technical data

Technical data

Colour Light grey; RAL 7035
Dimension Ø25mm
Dimension A 23,5 mm
Dimension D 25 mm
Dimension L 55 mm
Dimension m (mm) M25
Halogen-free yes
Length 55 mm
Material Polycarbonate/Acrylnitrile-butadiene-styrene
Size M25
All types

All types

Types Dimension A Dimension D Dimension m (mm) Item no.
KVH16 LGR 14.5 mm 16 mm M16 2047728
KVH20 LGR 18.5 mm 20 mm M20 2047729
KVH25 LGR 23.5 mm 25 mm M25 2047730
KVH32 LGR 30.5 mm 32 mm M32 2047731
KVH40 LGR 38.5 mm 40 mm M40 2047732
KVH50 LGR 48.5 mm 50 mm M50 2047733
KVH63 LGR 61.5 mm 63 mm M63 2047734
Downloads

Download

Download
Download

EU declaration of conformity KVH25 LGR / 2047730 , 0.10MB , pdf
Download

KVH25 LGR / 2047730
Download