Pipe bend, plastic, halogen-free

Item no. 2047743 | EAN 4012195623243

Product description
Product description
Accessory part: 90° bend to EN 61386 (Code: 4421) for halogen-free electrical installation pipes.
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Protection rating IP 54
  • Thread metric
Technical data

Technical data

Angle of the bend 90 °
Colour Light grey; RAL 7035
Dimension Ø63mm
Dimension A 168 mm
Dimension D 63 mm
Dimension L 459,5 mm
Dimension m (mm) M63
Dimension R 228,5 mm
Dimension t 2,3 mm
Flexible no
For nominal pipe diameter 63 mm
Halogen-free yes
Length 459,5 mm
Material Polycarbonate/Acrylnitrile-butadiene-styrene
Version for Connector
With sleeve no
All types

All types

Types For nominal pipe diameter Item no.
KBH16 LGR 16 mm 2047736
KBH20 LGR 20 mm 2047738
KBH25 LGR 25 mm 2047739
KBH32 LGR 32 mm 2047740
KBH40 LGR 40 mm 2047741
KBH50 LGR 50 mm 2047742
KBH63 LGR 63 mm 2047743
Downloads

Download

Download
Download

KBH63 LGR / 2047743
Download