Perforated steel strap, plastic-coated

Item no. 1475904 | EAN 4012197312749

Black
Product description
Product description
Perforated mounting strap with PE plastic covering. On a roll.
  • Halogen-free; without chlorine, fluorine and bromine
  • gas-/battery-actuated setting tool
Technical data

Technical data

Colour Black
Dimension 18,5x2mm
Dimension 18,5 x 2
Dimension A 15 mm
Dimension b 17 mm
Dimension b1 18,5 mm
Dimension d 6,5 mm
Dimension t 0,7 mm
Dimension t1 (mm) 2
Halogen-free yes
Hole diameter 6,5 mm
In the holder yes
Material Steel
per rolls 10
Perforation Round
Size II
Surface Strip galvanized / plastic coated
Version for Perforated
All types

All types

Types Dimension A Dimension Hole diameter Colour Item no.
MZ024 PE l 14 9 mm 13,5 x 2 5.1 mm Black 1475902
MZ024 PE II 19 15 mm 18,5 x 2 6.5 mm Black 1475904
MZ024 PE III 27 16 mm 27 x 3 8.5 mm Black 1475907
Downloads

Download

MZ024 PE II 19 / 1475904
Download