PDP cover, 2x2-pin, with OS, 5 V

Item no. 5080430 | EAN 4012196745975

Terminal
Product description
Product description
Upper part, plug-in data cable protection, type 1+2/D1+C2, for use in measurement, control and regulation technology

• Protection device for multi-wire systems
• Frequency range up to 100 MHz
• Low construction width of 17.5 mm
• With visual signalling and option of remote signalling

Application: Universal lightning and surge voltage protection for data transmission devices in MCR technology.
  • 5-year warranty
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Measuring, controlling and regulating systems
  • Transition from LPZ 0 to LPZ 2
  • Installation electrotechnical expertise
Technical data

Technical data

Capacity (wire-earth) ≤30 pF
Capacity (wire-wire) ≤30 pF
CO2 Footprint (GWP) Cradle-to-Gate 0,247 kg CO2e / 1 Piece
Connection cross-section, flexible, max. 1,5 mm²
Connection cross-section, flexible, min. 0,14 mm²
Connection cross-section, multi-wire, max. 2,5 mm²
Connection cross-section, multi-wire, min. 0,14 mm²
Connection cross-section, rigid, max. 2,5 mm²
Connection cross-section, rigid, min. 0,14 mm²
Cut-off frequency 100 MHz
Dimension 5V
Earthing via: Connection cable / DIN rail
Height 46 mm
Impulse durability wire-earth 10 kV / 5 kA
Impulse durability wire-wire 10 kV / 5 kA
Insertion loss ≤3 dB
Kategorie Type 1+2 / D1+C2
Length 51 mm
Lengthwise resistance 1.2 ± 5%
Lightning impulse current 2,5 kA
Lightning protection zone LPZ 0→2
Maximum continuous voltage AC 4,2 V
Maximum continuous voltage DC 6 V
Mounting of input / output Screw terminals
Nominal discharge current (8/20 µs) 10 kA
Nominal load current AC 0,425 A
Nominal load current DC 0,6 A
Permitted temperature range, max. 80 °C
Permitted temperature range, min. -40 °C
Plug-in system Terminal
Protection rating IP20
Screening Direct
Series resistance per wire 1,2 Ω ± 5%
Shielding connection available yes
Signalling on device None
SPD to EN 61643-11 Type 1+2
SPD to IEC 61643-1 Class I+II
SPD to IEC 61643-21 Class I+II / D1+C2
Testing standard IEC 61643-21
Total discharge current (10/350) 2,5 kA
Total discharge current (8/20) 20 kA
Total impulse durability into C2 (8/20) 20 kA
Width 17,5 mm
All types

All types

Types Maximum continuous voltage AC Maximum continuous voltage DC Plug-in system Item no.
PDP-P-2x2-5-OS 4.2 V 6 V Terminal 5080430
PDP-P-2x2-12-OS 12 V 16 V Terminal 5080432
PDP-P-2x2-24-OS 21 V 30 V Terminal 5080434
PDP-P-2x2-48-OS 37 V 52 V Terminal 5080436
Downloads

Download

Download
Download

EU declaration of conformity PDP-P-2x2-5-OS / 5080430 , 0.11MB , pdf
Download

Download
Download

PDP-P-2x2-5-OS / 5080430
Download