Partition TWP

Item no. 6288264 | EAN 4012195147510

6288264 / TWP
2000 mm
133
Product description
Product description
Partition for desk trunking to divide the trunking for different voltage levels.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 2,2713 kg CO2e / 1 Meter
Colour zinc
Dimension 14x92x2000
Fastening type Plug-in
Halogen-free yes
Height 92 mm
Length 2000 mm
Material Steel
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -25 °C
Protection rating IP30
Protection rating IK code IK10
Suitable for duct depth 133
Surface Strip galvanized
Version for Single
Width 14 mm
All types

All types

Types Length Suitable for duct depth Item no.
TWP 2000 mm 133 6288264
Downloads

Download

EU declaration of conformity TWP / 6288264 , 0.10MB , pdf
Download
UK Declaration of Conformity TWP / 6288264 , 0.09MB , pdf
REACH Declaration of conformity TWP / 6288264 , 0.12MB , pdf
RoHS Declaration of conformity TWP / 6288264 , 0.12MB , pdf

No invitation to tender text is available for this product.