Partition GS-TW70

Item no. 6277090 | EAN 4012195659334

6277090 / GS-TW70
2000 mm
70
Product description
Product description
Partition to divide the trunking for different voltage levels. Self-conducting contacting during mounting.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 1,3095 kg CO2e / 1 Meter
Colour zinc
Dimension 24x53x2000
Fastening type Plug-in
Halogen-free yes
Height 53 mm
Length 2000 mm
Material Steel
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -25 °C
Protection rating IP30
Protection rating IK code IK10
Suitable for duct depth 70
Surface Strip galvanized
Version for Single
Width 24 mm
All types

All types

Types Length Suitable for duct depth Item no.
GS-TW70 2000 mm 70 6277090
Downloads

Download

EU declaration of conformity GS-TW70 / 6277090 , 0.10MB , pdf
Download
REACH Declaration of conformity GS-TW70 / 6277090 , 0.12MB , pdf
RoHS Declaration of conformity GS-TW70 / 6277090 , 0.12MB , pdf

No invitation to tender text is available for this product.