Partition GA-TW70

Item no. 6279711 | EAN 4012195770039

6279711 / GA-TW70
2000 mm
70
Product description
Product description
Partition to divide the Rapid 80 GA, Rapid IBIS aluminium device installation trunking and ISS service poles for the installation of different voltage levels.

For vertical mounting of device installation trunking and the installation of ISS service poles, the duct clamps, type KL80A, are required for secure fixing of the partition.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 1,3854 kg CO2e / 1 Meter
Colour zinc
Dimension 8,4x51x2000
Fastening type Insertable
Halogen-free yes
Height 8,4 mm
Length 2000 mm
Material Steel
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -25 °C
Protection rating IP30
Protection rating IK code IK10
Suitable for duct depth 70
Surface Strip galvanized
Version for Single
Width 51 mm
All types

All types

Types Length Suitable for duct depth Item no.
GA-TW70 2000 mm 70 6279711
Downloads

Download

EU declaration of conformity GA-TW70 / 6279711 , 0.10MB , pdf
Download
REACH Declaration of conformity GA-TW70 / 6279711 , 0.27MB , pdf
RoHS Declaration of conformity GA-TW70 / 6279711 , 0.28MB , pdf

No invitation to tender text is available for this product.