One-way/changeover switch, 1/2 module

Item no. 6120922 | EAN 4012196570812

Product description
Product description
Changeover switch 1-pin, 10 A, 250 V~, with screwless terminals.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.

  • Installation electrotechnical expertise
Technical data

Technical data

Circuit type Changeover switch
Colour Black-grey; RAL 7021
Connection type Screwless terminal
Depth 36 mm
Dimension 10 A, 250 V
Fastening type Lock
Halogen-free yes
Height 45 mm
Illumination no
Labelling panel no
Material Polycarbonate
Mounting type Device installation duct
Nominal current 10 A
Nominal voltage 250 V
Protection rating IP20
Surface version Matt
Text box/labelling area no
Warning light no
Width 22 mm
All types

All types

Types Width Warning light Item no.
WS-UB SWGR0.5 22 mm no 6120922
WS-UKL SWGR0.5 22 mm yes 6120928
WS-UB SWGR1 45 mm no 6120934
WS-UKL SWGR1 45 mm yes 6120940
Downloads

Download

Download

No invitation to tender text is available for this product.