O sealing ring for PG connection thread

Item no. 2088886 | EAN 4012195192558

Product description
Product description
O sealing rings, suitable as connection thread sealing rings for all plastic and brass cable glands with Pg connection thread to DIN EN 60423 or ISO 68. The rings can be captively pre-mounted.
  • Thread Pg
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 0,0051 kg CO₂e / 1 Piece
Dimension PG36
Dimension D 43 mm
Dimension S 2 mm
External diameter 45 mm
Inner diameter 43 mm
Material Nitrile rubber
Screw for PG thread dimension 36
Thickness 2 mm
Version for O-ring
All types

All types

Types Size Suitable for metric thread dimension Item no.
171 PG 9 2088819
171 PG11 2088827
171 PG13.5 2088835
171 PG16 2088843
171 PG21 2088851
171 PG29 2088878
171 PG36 2088886
171 PG42 2088894
Downloads

Download

171 PG36 / 2088886
Download