Nail-Fix, with nail

Item no. 2222876 | EAN 4012195509837

Product description
Product description
With pre-mounted, galvanised steel nail Ø 3 mm or 3.5 mm to fix cables in masonry slots and on masonry for one or two cables NYM 3 x 1.5/2.5 mm² or one or two cables NYM 5 x 1.5/2.5 mm².
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 0,0151 kg CO₂e / 1 Piece
Colour Transparent
Dimension 3,5x70mm
Double clip yes
For nail diameter 3,5 x 70
Halogen-free yes
Hardened no
Impact-resistant no
Material Polypropylene
Nail length 70 mm
Shape Rectangular (for flat conductor)
With nail yes
All types

All types

Types Nail length For nail diameter Item no.
1996 40 40 mm 3 x 40 2222833
1996 50 50 mm 3,5 x 50 2222841
1996 60 60 mm 3,5 x 60 2222868
1996 70 70 mm 3,5 x 70 2222876
Downloads

Download

1996 70 / 2222876
Download