Nail-Fix 2.0, with steel nail

Item no. 2222880 | EAN 4012197395865

3
Product description
Product description
Nail-Fix 2.0 nail clip with pre-mounted galvanised steel nail, to fix cables in masonry slits of 25–46 mm and on masonry.
  • Halogen-free; without chlorine, fluorine and bromine
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 0,0145 kg CO₂e / 1 Piece
Colour Orange
Dimension 43,8 x 23,5 x 7
Dimension L 70 mm
Double clip yes
Fastening type Steel nail
For nail diameter 3
Halogen-free yes
Hardened yes
Height 7 mm
Impact-resistant no
Length 43,8 mm
Material Polypropylene
Nail diameter 3 mm
Nail length 70 mm
Pipe locking no
Shape Rectangular (for flat conductor)
Transparent no
Width 23,5 mm
With nail yes
All types

All types

Types Nail length For nail diameter Item no.
2023 40 40 mm 3 2222837
2023 50 50 mm 3 2222850
2023 60 60 mm 3 2222870
2023 70 70 mm 3 2222880
Downloads

Download

2023 70 / 2222880
Download