Multipurpose anchor

Item no. 2348122 | EAN 4012196788682

Product description
Product description
Also suitable as a cavity anchor, with collar to prevent slipping. 3 tabs take up the torque.

Required minimum screw length = anchor length + component thickness + 1 x screw Ø.

Withdrawal force applies to wood screws of the largest bolt diameter in concrete of class B25.

Our safety value recommendation: 5x
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour Light grey
Diameter 6 mm
Dimension 6x38
Dimension D 6 mm
Dimension L 38 mm
Drill hole diameter, min. 6 mm
Material Polyamide
Suitable for fastening with cable ties no
Suitable for hexagonal wood screw yes
Version for Universal anchor
With bolts no
Wood screws 4-5
All types

All types

Types Diameter Drill hole diameter, min. Item no.
910 AZK 6x38 6 mm 6 mm 2348122
910 AZK 8x51 8 mm 8 mm 2348124
910 AZK 10x61 10 mm 10 mm 2348126
Downloads

Download

910 AZK 6x38 / 2348122
Download