Multifunctional connector FT

Item no. 6225732 | EAN 4012196443307

60 mm
1.5 mm
Steel
Hot-dip galvanised
Product description
Product description
Multifunctional connector for joining cable ladders with a side height of 60 mm. Symmetrical and asymmetrical reductions, infinitely-adjustable bends between 0–60° and add-on tees can be created.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 60 mm
Technical data

Technical data

Adjustable connector, horizontal no
Articulated connector, vertical no
CO2 Footprint (GWP) Cradle-to-Gate 4,2315 kg CO2e / 1 Piece
Colour zinc
Connection type Screw connector
Dimension 60x300
Dimension B 300 mm
Height 60 mm
Length 604 mm
Maintain electrical functions no
Material Steel
Plate thickness 1,5 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable support system width, max. 300 mm
Suitable for cable support system width, min. 300 mm
Suitable for cable tray no
Suitable for cable tray system height 60 mm
Suitable for mesh cable tray no
Surface Hot-dip galvanised
Version for Straight and angle connector
Width 300 mm
All types

All types

Types Width Height Dimension B Plate thickness Material Surface Item no.
LMFV 620 FT 200 mm 60 mm 200 mm 1.5 mm Steel Hot-dip galvanised 6225730
LMFV 630 FT 300 mm 60 mm 300 mm 1.5 mm Steel Hot-dip galvanised 6225732
LMFV 640 FT 400 mm 60 mm 400 mm 1.5 mm Steel Hot-dip galvanised 6225734
LMFV 650 FT 500 mm 60 mm 500 mm 1.5 mm Steel Hot-dip galvanised 6225736
LMFV 660 FT 600 mm 60 mm 600 mm 1.5 mm Steel Hot-dip galvanised 6225738
Downloads

Download

Download

EU declaration of conformity LMFV 630 FT / 6225732 , 0.10MB , pdf
Download

Download
Download

LMFV 630 FT / 6225732
Download