MS5030 mounting rail, slot 22 mm, FT, perforated

Item no. 6349447 | EAN 4012196191895

50 mm
30 mm
3 mm
Hot-dip galvanised
Product description
Product description
Heavy-duty C profile rail for individual installation of support constructions, e.g. for cable trays or as a panel for switchgear cabinets. Can also be used for cable routing, in conjunction with clamp clips with a U foot.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Slot width 22 mm
  • Clamp clip for C profile rail, slot width 18–22 mm
  • Function maintenance class E30
  • Function maintenance class E90
Technical data

Technical data

Breakable no
CO2 Footprint (GWP) Cradle-to-Gate 2,1186 kg CO2e / 1 Piece
Dimension 340x50x30
Dimension L 340 mm
Drill hole spacing, centre 70 mm
Height 30 mm
Length 340 mm
Material Steel
Material thickness 3 mm
Profile shape C profile
Slot width 22 mm
Static value A 3,39 cm²
Static value ly 3,99 cm
Static value lz 13,11 cm
Static value Wy 3,95 cm²
Static value Wz 6,38 cm²
Surface Hot-dip galvanised
Type of perforation Perforated back
Version for Single profile
Width 50 mm
With perforation yes
With toothing no
All types

All types

Types Length Width Height Material thickness Surface Item no.
MS5030RP0220FT 220 mm 50 mm 30 mm 3 mm Hot-dip galvanised 6349404
MS5030RP0260FT 260 mm 50 mm 30 mm 3 mm Hot-dip galvanised 6349412
MS5030RP0300FT 300 mm 50 mm 30 mm 3 mm Hot-dip galvanised 6349439
MS5030RP0340FT 340 mm 50 mm 30 mm 3 mm Hot-dip galvanised 6349447
MS5030RP0380FT 380 mm 50 mm 30 mm 3 mm Hot-dip galvanised 6349463
Accessories

System accessories

Products Types Item no.
Slide nut ZL Slide nut ZL MS50SN M10 ZL 1147164
Hook-head screw ZL Hook-head screw ZL MS50HB M10x30 ZL 1148218
Downloads

Download

Download

EU declaration of conformity MS5030RP0340FT / 6349447 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,

MS5030RP0340FT / 6349447
Download