MS4141 mounting rail, slot 22 mm, perforated A4

Item no. 1123039 | EAN 4012195907169

41 mm
41 mm
2.5 mm
Bright, treated
Product description
Product description
Heavy-duty C profile rail for individual installation of support constructions, e.g. for cable trays or as a panel for switchgear cabinets. Can also be used for cable routing, in conjunction with clamp clips with a U foot.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Clamp clip for C profile rail, slot width 18–22 mm
  • Slot width 22 mm
Technical data

Technical data

Breakable no
CO2 Footprint (GWP) Cradle-to-Gate 8,3851 kg CO₂e / 1 Piece
Dimension 600x41x41
Dimension L 600 mm
Drill hole spacing, centre 50 mm
Height 41 mm
Hole size 14x28 mm
Length 600 mm
Maintain electrical functions no
Material Stainless steel
Material thickness 2,5 mm
Profile shape C profile
Slot width 22 mm
Static value A 2,97 cm²
Static value ly 6,05 cm
Static value lz 9,01 cm
Static value Wy 2,91 cm²
Static value Wz 4,4 cm²
Surface Bright, treated
Type of perforation Perforated back
Version for Single profile
Width 41 mm
With toothing yes
All types

All types

Types Length Width Height Material thickness Surface Item no.
MS4141P0300A4 300 mm 41 mm 41 mm 2.5 mm Bright, treated 1123033
MS4141P0600A4 600 mm 41 mm 41 mm 2.5 mm Bright, treated 1123039
Downloads

Download

Download

EU declaration of conformity MS4141P0600A4 / 1123039 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,

MS4141P0600A4 / 1123039
Download