MS4022 mounting rail, heavy-duty, slot 18 mm, FT

Item no. 6007317 | EAN 4012196006434

40 mm
22.5 mm
2 mm
Hot-dip galvanised
Product description
Product description
MS4022 profile rail for use as rung in heavy-duty ladders.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • U support
  • U support
  • U support
  • Slot width 18 mm
  • Clamp clip for C profile rail, slot width 18–22 mm
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 3,9716 kg CO2e / 1 Piece
Dimension 1192x40x22,5
Height 22,5 mm
lampDimension WxH 40x22,5 mm
Length 1192 mm
Material Steel
Material thickness 2 mm
Profile shape C profile
Slot width 18 mm
Surface Hot-dip galvanised
Type of perforation Perforated back
Version for Single profile
Width 40 mm
All types

All types

Types Length Width Height Material thickness Surface Item no.
MS4022P0192FT 192 mm 40 mm 22.5 mm 2 mm Hot-dip galvanised 6007201
MS4022P0292FT 292 mm 40 mm 22.5 mm 2 mm Hot-dip galvanised 6007228
MS4022P0392FT 392 mm 40 mm 22.5 mm 2 mm Hot-dip galvanised 6007236
MS4022P0492FT 492 mm 40 mm 22.5 mm 2 mm Hot-dip galvanised 6007244
MS4022P0592FT 592 mm 40 mm 22.5 mm 2 mm Hot-dip galvanised 6007252
MS4022P0692FT 692 mm 40 mm 22.5 mm 2 mm Hot-dip galvanised 6007260
MS4022P0792FT 792 mm 40 mm 22.5 mm 2 mm Hot-dip galvanised 6007279
MS4022P0892FT 892 mm 40 mm 22.5 mm 2 mm Hot-dip galvanised 6007287
MS4022P0992FT 992 mm 40 mm 22.5 mm 2 mm Hot-dip galvanised 6007295
MS4022P1092FT 1092 mm 40 mm 22.5 mm 2 mm Hot-dip galvanised 6007309
MS4022P1192FT 1192 mm 40 mm 22.5 mm 2 mm Hot-dip galvanised 6007317
Accessories

System accessories

Products Types Item no.
Slide nut ZL Slide nut ZL MS40SN M10 ZL 1147114
Hook-head screw ZL Hook-head screw ZL MS40HB M10x30 ZL 1148118
Downloads

Download

Download

EU declaration of conformity MS4022P1192FT / 6007317 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,

Download

MS4022P1192FT / 6007317
Download