Mounting plate for the installation of data sockets in GESRM2, 2 x type C

Item no. 7407624 | EAN 4012195372530

7407624 / MPRM2 2C
2
Type C
Product description
Product description
Mounting plate to accept two data connection modules of the following types: Brand-Rex: shielded; EKU: E-Stone; Dätwyler: KS-T, MS-K and KU-T module; R&M: Snap-In and Keystone; Rutenbeck: UM and UMflex; SETEC: MKJ, UKJ and XKJ; Siemon TERA; Telegärtner: AMJ and UMJ.
Dimensions of a mounting opening in mm: 19.30 x 14.80.

  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Blanking lid no
Decouplable no
Depth 1,5 mm
Device type Miscellaneous
Dimension 19,3x14,8
External diameter 130 mm
Fastening type Lockable
Floor covering protection frame no
Floor plate no
Heavy-duty version no
Height 1,5 mm
Installation opening for on-floor tank no
Installation technology Miscellaneous
Labelling panel no
Length 64,4 mm
Lowerable to be flush-floor no
Material Stainless steel
Number of installable devices 2
Number of single openings 2
Seal installation option no
Strain relief option yes
Suitable for cavity floor installation yes
suitable for data connection module Type C
Suitable for labelling panel no
Suitable for raised floor installation yes
Suitable for screed-covered underfloor ducts yes
Suitable for screed-flush closed underfloor ducts yes
Suitable for underfloor ducts yes
Suitable for wet care yes
Version for Support shape
Width 29,6 mm
With floor covering recess no
All types

All types

Types Number of installable devices suitable for data connection module Item no.
MPRM2 2C 2 Type C 7407624
Downloads

Download

EU declaration of conformity MPRM2 2C / 7407624 , 0.11MB , pdf
Download
REACH Declaration of conformity MPRM2 2C / 7407624 , 0.12MB , pdf
RoHS Declaration of conformity MPRM2 2C / 7407624 , 0.13MB , pdf

No invitation to tender text is available for this product.