Note: This article is discontinued.

Mounting plate for data technology, type LE

Item no. 7408815 | EAN 4012196715992

7408815 / MP R2 2LE
Type LE
Product description
Product description
Mounting plate for accepting a data connection module, type LE.

Dimensions of a mounting opening in mm: 36.20 x 22.00.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Application Mounting box
Blanking lid no
CO2 Footprint (GWP) Cradle-to-Gate 0,2058 kg CO2e / 1 Piece
Device type Data technology
Fastening type Lockable
Installation technology Miscellaneous
Labelling panel no
Length 65 mm
Material Stainless steel
suitable for data connection module Type LE
Suitable for labelling panel no
Width 36 mm
All types

All types

Types suitable for data connection module Item no.
MP R2 2LE Type LE 7408815
Downloads

Download

Download

EU declaration of conformity MP R2 2LE / 7408815 , 0.10MB , pdf
Download

MP R2 2LE / 7408815
Download