Mounting plate, angled FS

Item no. 7084781 | EAN 4012196146956

7084781 / MP WI GR. FS
200 mm
240 mm
Product description
Product description
Angled mounting plate, for fastening on the side rail of the cable tray.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 1,2242 kg CO2e / 1 Piece
Colour zinc
Dimension 265x200
Fastening type Screw fastening
Height 240 mm
Material Steel
Plate thickness 1 mm
Rustproof steel, pickled no
Surface Strip galvanized
Version for Vertical
Width 200 mm
Width 7,87 in
All types

All types

Types Width Height Item no.
MP WI GR. FS 200 mm 240 mm 7084781
Downloads

Download

EU declaration of conformity MP WI GR. FS / 7084781 , 0.11MB , pdf
Download

Download

MP WI GR. FS / 7084781
Download