Mounting and fastening plate T350

Item no. 2007882 | EAN 4012196034253

Product description
Product description
This mounting and fastening plate gives the options for variable fixing of external components in the junction box. It consists of strip-galvanised sheet steel of a material thickness of 2 mm.
The appropriate fastening holes are drilled into the steel plate for the component that needs to be fixed. Then, the products can be attached onto the sheet with cable ties, screws or similar fastening materials.
Using the screws included in the scope of the delivery, the mounting fastening plate can now be fixed in the appropriate T series (T 100) junction box.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Dimension 100x75x2
Dimension B 75 mm
Dimension B1 37 mm
Dimension L 100 mm
Dimension L1 48 mm
Height 75 mm
Material Steel
Material thickness 2 mm
Surface Strip galvanized
Width 100 mm
With perforation yes
All types

All types

Types Width Height Item no.
MBP T60 85 mm 85 mm 2007880
MBP T100 100 mm 75 mm 2007882
MBP T160 140 mm 100 mm 2007884
MBP T250 205 mm 155 mm 2007886
MBP T350 225 mm 140 mm 2007888
Downloads

Download

Download
Download
Download

REACH Declaration of conformity MBP T100 / 2007882 , 0.12MB , pdf
RoHS Declaration of conformity MBP T100 / 2007882 , 0.13MB , pdf

MBP T100 / 2007882
Download