Mounting and connection profile for convection grids, trunking height 90 mm

Item no. 6279826 | EAN 4012195680819

Product description
Product description
Mounting and connection profile for panel mounting of device installation trunking in conjunction with vertical convection grids. The installation and connection profile is locked onto the fixing panel and accepts the profile connector, type PVV/N2... vertically. Please observe the trunking dimensions.
The mesh slats are simply attached to the slat holder.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 6,0191 kg CO2e / 1 Piece
Colour zinc
Dimension 99x320x88
Fastening type Lockable
for duct dimension 90x130
Height 88 mm
Length 320 mm
Material Steel
Surface Strip galvanized
Trunking mounting Attach and screw
Version for Wall mounting
Width 99 mm
All types

All types

Types for duct dimension Item no.
MVKG90130 90x130 6279826
MVKG90170 90x170 6279828
MVKG90210 90x210 6279830
Downloads

Download

EU declaration of conformity MVKG90130 / 6279826 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.