Mesh cable tray GR-Magic® 105 FT

Item no. 6002433 | EAN 4012196021352

3000 mm
105 mm
no
Product description
Product description
Mesh cable tray with shaped connector of side height 105 mm.
Magnetic shield insulation without cover 15 dB, with cover 25 dB.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Underwriters Laboratories Inc., USA
  • Underwriters Laboratories Inc., USA
  • RINA 1861, Ship Classification, Certification and Services
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 2,4443 kg CO2e / 1 Meter
Colour zinc
Connector version Integrated connector
Dimension 105x150x3000
Dimension B 150 mm
Dimension H 108 mm
Height 4,13 in
Height 105 mm
Integrated partition Without
Length 3000 mm
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Profile shape U-shaped
Rustproof steel, pickled no
Screwless connector yes
Support spacing 1.0 m 0,8 kN/m
Support spacing 1.5 m 0,55 kN/m
Support spacing 2.0 m 0,37 kN/m
Support spacing 2.5 m 0,27 kN/m
Support spacing 3.0 m 0,25 kN/m
Surface Hot-dip galvanised
Type of connector, cable support system Click fastening
Usable cross-section 13000 mm²
Usable cross-section 130 cm²
Wide-span version no
Width 5,91 in
Width 150 mm
Wire diameter 3,9 mm

Technical data

Load diagram, mesh cable tray, type GRM 105

Load diagram, mesh cable tray, type GRM 105
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Wire diameter Usable cross-section Maintain electrical functions Item no.
GRM 105 100 FT 3000 mm 100 mm 105 mm 3.9 mm 82 cm² no 6002431
GRM 105 150 FT 3000 mm 150 mm 105 mm 3.9 mm 130 cm² no 6002433
GRM 105 200 FT 3000 mm 200 mm 105 mm 4.8 mm 175 cm² no 6002435
GRM 105 300 FT 3000 mm 300 mm 105 mm 4.8 mm 268 cm² no 6002437
GRM 105 400 FT 3000 mm 400 mm 105 mm 4.8 mm 363 cm² no 6002439
GRM 105 450 FT 3000 mm 450 mm 105 mm 4.8 mm 411 cm² no 6002441
GRM 105 500 FT 3000 mm 500 mm 105 mm 4.8 mm 459 cm² no 6002443
GRM 105 600 FT 3000 mm 600 mm 105 mm 4.8 mm 554 cm² no 6002445
Accessories

System accessories

Products Types Item no.
Cover for mesh cable tray, latchable FT Cover for mesh cable tray, latchable FT DGRR 150 FT 6001824
Corner connector FT Corner connector FT GEV 36 FT 6016723

Mounting accessories

Products Types Item no.
Clamping piece for separating retainer fastening Clamping piece for separating retainer fastening KS GR A2 6062282
Barrier strip 85 DD Barrier strip 85 DD TSG 85 DD 6062331
Exit plate FT Exit plate FT KAB GR FT 6220142
Downloads

Download

Download
Download
Download

EU declaration of conformity GRM 105 150 FT / 6002433 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) GRM 105 150 FT / 6002433 , 1.48MB , pdf
Download

Download
Download
Download

GRM 105 150 FT / 6002433
Download