Long trough

Item no. 1195808 | EAN 4012195082095

Product description
Product description
In addition to the clamp clip, to increase the support area for cables with integrated maintenance of electrical function, a long trough (L = 200 mm) is mounted.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Clamping range D, max. 14 mm
Clamping range D, min. 10 mm
CO2 Footprint (GWP) Cradle-to-Gate 0,1376 kg CO₂e / 1 Piece
Colour zinc
Counter-trough/clip version Long trough
Dimension 10-14, 200mm
for clip 2056/M, max. 16
for clip 2056/M, min. 12 mm
Material Steel
Surface Strip galvanized
All types

All types

Types Clamping range D, min. Clamping range D, max. for clip 2056/M, min. for clip 2056/M, max. Item no.
2058 LW 10 6 mm 10 mm 8 mm 12 1195794
2058 LW 14 10 mm 14 mm 12 mm 16 1195808
2058 LW 20 14 mm 20 mm 16 mm 22 1195816
2058 LW 26 20 mm 26 mm 22 mm 28 1195824
2058 LW 32 26 mm 32 mm 28 mm 34 1195832
2058 LW 38 32 mm 38 mm 34 mm 40 1195840
2058 LW 44 38 mm 44 mm 40 mm 46 1195859
2058 LW 50 44 mm 50 mm 46 mm 52 1195867
2058 LW 56 50 mm 56 mm 52 mm 58 1195875
2058 LW 62 56 mm 62 mm 58 mm 64 1195883
Accessories

System accessories

Products Types Item no.
Identification plate for maintenance of electrical function Identification plate for maintenance of electrical function KS-E DE 7205423
Downloads

Download

No invitation to tender text is available for this product.