Lock for IKR12

Item no. 6288348 | EAN 4012196711901

Product description
Product description
Lock for installation unit IKR12 for the installation of automatic circuit breakers or FI protection switches in device installation trunking.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Accessories yes
CO2 Footprint (GWP) Cradle-to-Gate 0,0021 kg CO2e / 1 Piece
Colour Silver
Dimension 16x6x11
DIN rail yes
Height 11 mm
Length 16 mm
Material Brass
Number of rows 1
Spare part no
Transparent lid yes
Width 6 mm
With mounting plate no
All types

All types

Types Item no.
IKR12S 6288348
Downloads

Download

EU declaration of conformity IKR12S / 6288348 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.