KVS-4 connection set

Item no. 7215389 | EAN 4012195077916

Product description
Product description
Connection set as spare part for the PYROLINE® Con S fire protection duct, type BSKH09-K1021, type PLCS D061220 and type PLCS D091220, along with the matching fittings, consisting of one connection plate on the left and one on the right.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Suspended fire protection duct, ceiling mounting I90
  • Suspended fire protection duct, wall mounting I90
  • Fire resistance class I90
  • Suspended fire protection duct, ceiling mounting E30
  • Suspended fire protection duct, wall mounting E30
  • Function maintenance class E30
Technical data

Technical data

Colour zinc
Dimension 112x90x40
Dimension B 90 mm
Dimension H 112 mm
Height 112 mm
Material Steel
Surface Strip galvanized
Type of accessory Miscellaneous
Width 90 mm
All types

All types

Types Dimension Item no.
KVS-1 58x58x40 7215381
KVS-3 90x55x40 7215385
KVS-2 72x70x40 7215383
KVS-4 112x90x40 7215389
Downloads

Download

Download

No invitation to tender text is available for this product.