Knock-in anchor for Quick clips type 2955

Item no. 2351218 | EAN 4012195229636

2351218 / 910 SD-Q 6x40
40 mm
6 mm
Product description
Product description
Knock-in anchor for Quick clips type 2955.
Knock-in anchor: steel, tempered, electrogalvanised and transparently passivated.
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour Grey-white; RAL 9002
Diameter 6 mm
Dimension 6x40mm
Drill hole depth 50 mm
Halogen-free yes
Length 40 mm
Material Polyamide
Screw system Pozidrive PZ
With bolts yes
All types

All types

Types Length Diameter Item no.
910 SD-Q 6x40 40 mm 6 mm 2351218
Downloads

Download

910 SD-Q 6x40 / 2351218
Download