Junction box X 10

Item no. 2005066 | EAN 4012196577507

177x137x110 mm
10
IP67
Product description
Product description
Junction box for the connection of cables and lines indoors and in outdoor areas. Rectangular design with knock-out entries. Suitable for wall and ceiling mounting with the option to fasten outside, inside or to mount via the corner domes. Particularly impact resistant with IK09. Transparent cover with quick lock, sealable. Made from halogen-free and UV-resistant materials.

Junction box according to DIN EN 60670. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK09 according to DIN EN 50102. Protection rating IP67 according to DIN EN 60529.


  • ENEC Austria
  • Flame resistant 650 °C
  • UV-resistant
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Protection rating IP 67
  • IK Code 09
  • M20 entry
  • M25 entry
  • M32 entry
  • 10 cable entries
  • Nominal cross-section 10 mm²
  • Nominal voltage 750 V
Technical data

Dimensions

Clear internal dimensions 177x137x110 mm
CO2 Footprint (GWP) Cradle-to-Gate 2,2049 kg CO₂e / 1 Piece
Colour Grey / transparent
Cover Not transparent
Cover fastening Screwed
Dimension 190x150x125
Entries

10 x Ø20/25/32

Entry from rear no
Equipment Without
Expandable yes
Explosion-tested version no
Fibre-glass reinforced yes
Flame-resistant acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C
Halogen-free yes
Height 126 mm
Impact-resistant yes
Length 191 mm
Material Polycarbonate
Max. Conductor cross-section 10 mm²
Measured insulation voltage Vi 750 V
Mounting type Wall/ceiling mounting
No. of entries 10
Nominal cross-section, max. 10 mm²
Nominal cross-section, min. 4 mm²
Nominal voltage 750 V
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP67
Protection rating IK code IK09
Sealable yes
Shape Rectangular
Transparent lid yes
Type of entry Cuttable stepped membrane
Type of housing penetration Pre-marking
Weatherproof yes
Width 151 mm
with lid yes
With screening no
All types

All types

Types Clear internal dimensions No. of entries Protection rating Colour Item no.
X10 LGR 177x137x110 mm 10 IP67 Light grey; RAL 7035 2005016
X10 LGR-TR 177x137x110 mm 10 IP67 Grey / transparent 2005066
X10 SW 177x137x110 mm 10 IP67 Graphite black; RAL 9011 2005126
X10 SW-RO 177x137x110 mm 10 IP67 Black / red 2005156
Downloads

Download

Download
Download

EU declaration of conformity X10 LGR-TR / 2005066 , 0.11MB , pdf
Download

X10 LGR-TR / 2005066
Download