Junction box X 04

Item no. 2005058 | EAN 4012196577484

102x102x60 mm
7
IP67
Product description
Product description
Junction box for the connection of cables and lines indoors and in outdoor areas. Square design with knock-out entries. Suitable for wall and ceiling mounting with the option to fasten outside, inside or to mount via the corner domes. Particularly impact resistant with IK09. Transparent cover with quick lock, sealable. Made from halogen-free and UV-resistant materials.

Junction box according to DIN EN 60670. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK09 according to DIN EN 50102. Protection rating IP67 according to DIN EN 60529.


  • ENEC Austria
  • Flame resistant 650 °C
  • UV-resistant
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Protection rating IP 67
  • IK Code 09
  • M20 entry
  • M25 entry
  • 7 cable entries
  • Nominal cross-section 4 mm²
  • Nominal voltage 750 V
Technical data

Dimensions

Clear internal dimensions 102x102x60 mm
CO2 Footprint (GWP) Cradle-to-Gate 1,0246 kg CO₂e / 1 Piece
Colour Grey / transparent
Cover Not transparent
Cover fastening Screwed
Dimension 114x114x78
Entries

7 x Ø20/25

Entry from rear no
Equipment Without
Expandable yes
Explosion-tested version no
Fibre-glass reinforced yes
Flame-resistant acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C
Halogen-free yes
Height 78 mm
Impact-resistant yes
Length 114 mm
Material Polycarbonate
Max. Conductor cross-section 4 mm²
Measured insulation voltage Vi 750 V
Mounting type Wall/ceiling mounting
No. of entries 7
Nominal cross-section, max. 4 mm²
Nominal cross-section, min. 1,5 mm²
Nominal voltage 750 V
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP67
Protection rating IK code IK09
Sealable yes
Shape Square
Transparent lid yes
Type of entry Cuttable stepped membrane
Type of housing penetration Pre-marking
Weatherproof yes
Width 114 mm
with lid yes
With screening no
All types

All types

Types Clear internal dimensions No. of entries Protection rating Colour Item no.
X04 LGR 102x102x60 mm 7 IP67 Light grey; RAL 7035 2005008
X04 LGR-TR 102x102x60 mm 7 IP67 Grey / transparent 2005058
X04 SW 102x102x60 mm 7 IP67 Graphite black; RAL 9011 2005118
X04 SW-RO 102x102x60 mm 7 IP67 Black / red 2005148
Downloads

Download

Download
Download

EU declaration of conformity X04 LGR-TR / 2005058 , 0.11MB , pdf
Download

X04 LGR-TR / 2005058
Download