Junction box T40 with pre-marking, closed

Item no. 2007901 | EAN 4012196615759

77x77x46 mm
7
IP67
Product description
Product description
Junction box for the connection of cables and lines indoors and in protected outdoor areas. Square design with knock-out entries to the sides and knock-out entries in the bottom. Suitable for wall and ceiling mounting and on mounting panels. With the option to fasten inside and to mount via the corner domes. With fixed clamping cover. Made from halogen-free and UV-resistant materials. Junction box according to DIN EN 60670. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK07 according to DIN EN 50102.
  • Halogen-free; without chlorine, fluorine and bromine
  • Flame resistant 650 °C
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Nominal voltage 500 V
  • Protection rating IP 67
  • M20 entry
  • IK Code 07
  • Nominal cross-section 4 mm²
  • 7 cable entries
Technical data

Dimensions

Clear internal dimensions 77x77x46 mm
CO2 Footprint (GWP) Cradle-to-Gate 0,2319 kg CO2e / 1 Piece
Colour Graphite black; RAL 9011
Cover Not transparent
Cover fastening Locking
Dimension 90x90x52
Entries

7 x Ø20

Entry from rear yes
Equipment Without
Expandable yes
Explosion-tested version no
Fibre-glass reinforced no
Flame-resistant acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C
For Ex zone Without
For Ex zone dust Without
For Ex zone gas Without
Halogen-free yes
Height 52 mm
Length 90 mm
Maintain electrical functions Without
Material Polypropylene
Measured insulation voltage Vi 500 V
Mounting type Wall/ceiling mounting
No. of entries 7
Nominal cross-section, min. 4 mm²
Nominal voltage 500 V
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP67
Protection rating IK code IK07.
Sealable yes
Shape Square
Transparent lid no
Type of entry Plug-in seal
Type of entry Gland
Type of housing penetration Pre-marking
Weatherproof no
Width 90 mm
with lid yes
With screening no
All types

All types

Types Clear internal dimensions No. of entries Protection rating Colour Item no.
T 40 M20 77x77x46 mm 7 IP67 Light grey; RAL 7035 2007900
T 40 M20 SW 77x77x46 mm 7 IP67 Graphite black; RAL 9011 2007901
Downloads

Download

Download
Download
Download

EU declaration of conformity T 40 M20 SW / 2007901 , 0.11MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,

T 40 M20 SW / 2007901
Download