Junction box T100, with plug-in seal, transparent elevated cover

Item no. 2007752 | EAN 4012195985945

136x102x74 mm
10
IP66
Light grey; RAL 7035
Product description
Product description
Junction box for the connection of cables and lines indoors and in protected outdoor areas. Rectangular design with plug-in seals to the sides and knock-out entries in the bottom. Suitable for wall and ceiling mounting and on mounting panels. With the option to fasten inside and to mount via the corner domes. High, transparent cover with quick lock, sealable. Made from halogen-free and UV-resistant materials.

With hat profile rail.

Junction box according to DIN EN 60670. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK07 according to DIN EN 50102.
Clear internal dimensions: 136x102x74 mm
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Halogen-free; without chlorine, fluorine and bromine
  • Flame resistant 650 °C
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Protection rating IP 66
  • M25 entry
  • 10 cable entries
  • Nominal voltage 500 V
  • Nominal cross-section 10 mm²
  • gas-/battery-actuated setting tool
  • IK Code 07
Technical data

Dimensions

Clear internal dimensions 136x102x74 mm
CO2 Footprint (GWP) Cradle-to-Gate 1,2894 kg CO₂e / 1 Piece
Colour Light grey; RAL 7035
Cover Transparent
Cover fastening Screwed
Dimension 150x116x83
Entries

10xM25

Entry from rear yes
Equipment Without
Expandable yes
Explosion-tested version no
Flame-resistant acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C
For Ex zone Without
For Ex zone dust Without
For Ex zone gas Without
Halogen-free yes
Height 83 mm
Length 150 mm
Maintain electrical functions Without
Material Polypropylene / polycarbonate
Measured insulation voltage Vi 500 V
Mounting type Wall/ceiling mounting
No. of entries 10
Nominal voltage 500 V
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP66
Protection rating IK code IK07.
Sealable yes
Shape Rectangular
Transparent lid no
Type of entry Cable
Type of entry Plug-in seal
Type of housing penetration Miscellaneous
Weatherproof no
Width 116 mm
with lid yes
With screening no
All types

All types

Types Clear internal dimensions No. of entries Protection rating Colour Item no.
T 100 HD LGR 136x102x74 mm 10 IP66 Light grey; RAL 7035 2007712
T 100 HD TR 136x102x74 mm 10 IP66 Light grey; RAL 7035 2007752
Downloads

Download

Download
Download
Download

EU declaration of conformity T 100 HD TR / 2007752 , 0.10MB , pdf
Download
REACH Declaration of conformity T 100 HD TR / 2007752 , 0.12MB , pdf
Download

T 100 HD TR / 2007752
Download