Junction box A 8

Item no. 2000075 | EAN 4012195313090

65x65x32 mm
7
IP55
Product description
Product description
Protection rating IP55, rated voltage 690 V, nominal cross-section 2.5 mm², 7 entries for cable diameter 5‒14 mm.

Clamshell.

Dimensions: 75 x 75 x 36.2 mm

Clear internal dimensions: 65 x 65 x 32 mm

1 cut-out tool for every 10 boxes
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Flame resistant 650 °C
  • Halogen-free; without chlorine, fluorine and bromine
  • IK Code 07
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Protection rating IP 55
  • Nominal cross-section 2.5 mm²
  • 7 cable entries
  • gas-/battery-actuated setting tool
Technical data

Dimensions

Clear internal dimensions 65x65x32 mm
CO2 Footprint (GWP) Cradle-to-Gate 0,1075 kg CO₂e / 1 Piece
Colour Pure white; RAL 9010
Cover Not transparent
Cover fastening Locking
Dimension 75x75x36
Entries

7 entries for cable diameter 5‒14 mm

Entry from rear no
Equipment Without
Expandable yes
Explosion-tested version no
Flame-resistant acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C
For Ex zone Without
For Ex zone dust Without
For Ex zone gas Without
Halogen-free yes
Height 36,7 mm
Junction box cover version Blanking lid
Length 75 mm
Maintain electrical functions Without
Material Polyethylene
Max. Conductor cross-section 2,5 mm²
Measured insulation voltage Vi 660 V
Mounting type Wall/ceiling mounting
No. of entries 7
Nominal cross-section, min. 2,5 mm²
Nominal voltage 690 V
Permitted temperature range, max. 45 °C
Permitted temperature range, min. -5 °C
Protection rating IP55
Sealable no
Shape Square
Transparent lid no
Type of entry Cable
Type of entry Cable
Type of housing penetration Pre-marking
Weatherproof no
Width 75 mm
with lid yes
With screening no
All types

All types

Types Clear internal dimensions No. of entries Protection rating Colour Item no.
A 8 65x65x32 mm 7 IP55 Light grey; RAL 7035 2000016
A 8 HF RO 65x65x32 mm 7 IP55 Red 2000059
A 8 HF RW 65x65x32 mm 7 IP55 Pure white; RAL 9010 2000075
Downloads

Download

Download

EU declaration of conformity A 8 HF RW / 2000075 , 0.11MB , pdf
Download
REACH Declaration of conformity A 8 HF RW / 2000075 , 0.12MB , pdf

A 8 HF RW / 2000075
Download