Joint plate FS

Item no. 7070209 | EAN 4012196094820

4 mm
1.5 mm
Product description
Product description
Wide joint plate for use in all cable trays and wide span cable trays. Including fastening material.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Adjustable connector, horizontal no
Articulated connector, vertical no
CO2 Footprint (GWP) Cradle-to-Gate 0,384 kg CO2e / 1 Piece
Colour zinc
Connection type Screw connector
Dimension B150mm
Dimension B 150 mm
Height 4 mm
Length 150 mm
Maintain electrical functions yes
Material Steel
Plate thickness 1,5 mm
Quantity of bolts 2 St.
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Strip galvanized
Version for Joint plate
Wide-span version yes
Width 6 in
Width 135 mm
All types

All types

Types Width Height Dimension B Plate thickness Item no.
SSLB 100 FS 85 mm 4 mm 100 mm 1.5 mm 7070205
SSLB 150 FS 135 mm 4 mm 150 mm 1.5 mm 7070209
SSLB 200 FS 185 mm 4 mm 200 mm 1.5 mm 7070213
SSLB 300 FS 285 mm 4 mm 300 mm 1.5 mm 7070217
SSLB 400 FS 385 mm 4 mm 400 mm 1.5 mm 7070221
SSLB 500 FS 485 mm 4 mm 500 mm 1.5 mm 7070225
SSLB 600 FS 585 mm 4 mm 600 mm 1.5 mm 7070233
Downloads

Download

EU declaration of conformity SSLB 150 FS / 7070209 , 0.10MB , pdf
Download

Download
Download

SSLB 150 FS / 7070209
Download