Joint plate A2

Item no. 7070353 | EAN 4012196095728

4 mm
1.5 mm
Product description
Product description
Wide joint plate for use in all cable trays and wide span cable trays.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 0,5543 kg CO2e / 1 Piece
Colour stainless steel
Connection type Screw connector
Dimension B100mm
Dimension B 100 mm
Height 4 mm
Maintain electrical functions no
Material Stainless steel
Plate thickness 1,5 mm
Quantity of bolts 2 St.
Rustproof steel, pickled no
Suitable for cable tray yes
Suitable for cable tray system height 35 mm
Surface Bright, treated
Version for Joint plate
Wide-span version yes
Width 85 mm
All types

All types

Types Width Height Dimension B Plate thickness Item no.
SSLB 100 A2 85 mm 4 mm 100 mm 1.5 mm 7070353
SSLB 200 A2 185 mm 4 mm 200 mm 1.5 mm 7070361
SSLB 300 A2 285 mm 4 mm 300 mm 1.5 mm 7070365
SSLB 400 A2 385 mm 4 mm 400 mm 1.5 mm 7070369
SSLB 500 A2 485 mm 4 mm 500 mm 1.5 mm 7070373
SSLB 600 A2 585 mm 4 mm 600 mm 1.5 mm 7070381
Downloads

Download

EU declaration of conformity SSLB 100 A2 / 7070353 , 0.10MB , pdf
Download

Download
Download

SSLB 100 A2 / 7070353
Download