Joint cover, trunking type WDK 10020

Item no. 6154026 | EAN 4012196492138

Product description
Product description
Joint cover for smooth connection of trunking segments.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 0,0155 kg CO2e / 1 Piece
Colour Pure white; RAL 9010
Cover width 14 mm
Dimension 10x20mm
Dimension a 22 mm
Dimension b 14 mm
Dimension H 20 mm
Fastening type Lockable
for duct dimension 10x20
Halogen-free no
Height 10 mm
Length 14 mm
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK04
Shape Symmetrical
Trunking depth 10 mm
Version for Trunking cut cover
Width 22 mm
All types

All types

Types Colour Item no.
WDK HS10020CW Cream; RAL 9001 6152007
WDK HS10020RW Pure white; RAL 9010 6154026
Downloads

Download

EU declaration of conformity WDK HS10020RW / 6154026 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.