Joint cover, for trunking, type WDK 60090

Item no. 6193590 | EAN 4012195461838

Product description
Product description
Joint cover for hiding cut edges and for smooth connection of trunking segments.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 0,0481 kg CO2e / 1 Piece
Colour Pure white; RAL 9010
Dimension 62x93x18mm
Dimension a 94 mm
Dimension b 18 mm
Fastening type Lockable
Halogen-free no
Height 62 mm
Length 18 mm
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK04
Shape Symmetrical
Version for Trunking cut cover
Width 94 mm
All types

All types

Types Colour Item no.
WDK HS60090RW Pure white; RAL 9010 6193590
WDK HS60090CW Cream; RAL 9001 6193592
Downloads

Download

EU declaration of conformity WDK HS60090RW / 6193590 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.