Internal corner SLL IE2050

Item no. 6132240 | EAN 4012196720064

Product description
Product description
Internal corner as a fitting for changing the direction of the skirting trunking.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Angle range, min. 90 mm
Colour Pure white; RAL 9010
Cover sealing lip Wall/floor
Decoration Without
Halogen-free no
Height 60 mm
Length 45 mm
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP40
Protection rating IK code IK06
Version for Hood fitting
Width 45 mm
With carpet strip no
All types

All types

Types Item no.
SLL IE2050 rws 6132240
SLL IE2050 cws 6132241
Downloads

Download

Download

EU declaration of conformity SLL IE2050 rws / 6132240 , 0.10MB , pdf
Download

Download

No invitation to tender text is available for this product.