Internal corner SL IE2070

Item no. 6132253 | EAN 4012196720767

Product description
Product description
Internal corner as a fitting for changing the direction of the skirting trunking.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Angle range, min. 90 mm
Colour Pure white; RAL 9010
Cover sealing lip Without
Decoration Without
Halogen-free no
Height 73 mm
Length 46 mm
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP40
Protection rating IK code IK06
Version for Hood fitting
Width 46 mm
With carpet strip no
All types

All types

Types Item no.
SL IE2070 rws 6132253
SL IE2070 cws 6132254
SL IE2070 lgr 6132255
Downloads

Download

Download

EU declaration of conformity SL IE2070 rws / 6132253 , 0.10MB , pdf
Download

Download

No invitation to tender text is available for this product.