Internal corner Signa Base IE 70170

Item no. 6132757 | EAN 4012196728787

Product description
Product description
Internal corner as a fitting for changing the direction of the Signa Base device installation trunking.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Angle range, max. 93 mm
Angle range, min. 85 mm
Antibacterial treatment no
Cable retaining clip yes
CO2 Footprint (GWP) Cradle-to-Gate 1,1234 kg CO2e / 1 Piece
Colour Light grey; RAL 7035
Cover mounting type Cross-over
Cover width 80 mm
Duct connector yes
Halogen-free yes
Height 180 mm
Length 120 mm
Material Polycarbonate/Acrylnitrile-butadiene-styrene
Mounting perforation in base yes
Number of covers 1
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP40
Protection rating IK code IK07.
Protective film yes
Shape Asymmetrical
Version for Hood fitting
Width 143 mm
All types

All types

Types Colour Item no.
BRK IE70170 cws Cream; RAL 9001 6132755
BRK IE70170 rws Pure white; RAL 9010 6132756
BRK IE70170 lgr Light grey; RAL 7035 6132757
Downloads

Download

EU declaration of conformity BRK IE70170 lgr / 6132757 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.