Internal corner Rauduo IE40105

Item no. 6132164 | EAN 4012196723393

Product description
Product description
Internal corner as a fitting for changing the direction of the Rauduo trunking system.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Angle range, min. 90 mm
Colour Cream; RAL 9001
Cover sealing lip Without
Decoration Without
Halogen-free no
Height 75 mm
Length 107 mm
Material Polyvinylchloride
Version for Hood fitting
Width 75 mm
With carpet strip no
All types

All types

Types Item no.
RD IE40105 cws 6132164
RD IE40105 rws 6132280
Downloads

Download

Download

EU declaration of conformity RD IE40105 cws / 6132164 , 0.10MB , pdf
Download

Download

No invitation to tender text is available for this product.