Internal corner, for cable trunking type LKM 80080

Item no. 6248336 | EAN 4012195699040

160 mm
Product description
Product description
Internal corner for changing the direction of LKM trunking.
Equipotential bonding without additional aids, between base and cover
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Angle range, max. 90 mm
Angle range, min. 90 mm
Antibacterial treatment no
CO2 Footprint (GWP) Cradle-to-Gate 1,7611 kg CO2e / 1 Piece
Colour zinc
Dimension 80x80mm
Dimension a 160 mm
Fastening type Base perforation
Halogen-free yes
Height 80 mm
Length 160 mm
Maintain electrical functions no
Material Steel
Permitted temperature range, max. 90 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK10
Protective film no
Surface Strip galvanized
Version for Base
Width 80 mm
All types

All types

Types Dimension a Colour Item no.
LKM I80080FS 160 mm zinc 6248336
LKM I80080RW 160 mm Pure white; RAL 9010 6248436
Downloads

Download

EU declaration of conformity LKM I80080FS / 6248336 , 0.10MB , pdf
Download

LKM I80080FS / 6248336
Download