Internal corner cover, trunking type WDK 30045

Item no. 6160085 | EAN 4012196641413

52 mm
45 mm
30 mm
52 mm
Product description
Product description
Internal corner cover for changing the direction of the WDK trunking.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Angle range, max. 90 mm
Angle range, min. 90 mm
Antibacterial treatment no
CO2 Footprint (GWP) Cradle-to-Gate 0,0817 kg CO2e / 1 Piece
Colour Cream; RAL 9001
Dimension 30x45mm
Dimension a 52 mm
Fastening type Lockable
Halogen-free no
Height 30 mm
Length 52 mm
Maintain electrical functions no
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK04
Protective film no
Version for Hood fitting
Width 45 mm
All types

All types

Types Length Width Height Dimension a Colour Item no.
WDK HI30045GR 52 mm 45 mm 30 mm 52 mm Stone grey; RAL 7030 6158307
WDK HI30045CW 52 mm 45 mm 30 mm 52 mm Cream; RAL 9001 6160085
WDK HI30045LGR 52 mm 45 mm 30 mm 52 mm Light grey; RAL 7035 6182100
WDK HI30045RW 52 mm 45 mm 30 mm 52 mm Pure white; RAL 9010 6191932
Downloads

Download

EU declaration of conformity WDK HI30045CW / 6160085 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.