Internal corner cover, trunking type WDK 25040

Item no. 6191760 | EAN 4012197373689

50 mm
40 mm
25 mm
50 mm
Product description
Product description
Internal corner cover for changing the direction of the WDK trunking.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Angle range, max. 90 mm
Angle range, min. 90 mm
CO2 Footprint (GWP) Cradle-to-Gate 0,0882 kg CO2e / 1 Piece
Colour Jet black; RAL 9005
Dimension 25x40
Dimension a 50 mm
Dimension H 40 mm
Fastening type Lockable
for duct dimension 25 x 40
Halogen-free no
Height 25 mm
Length 50 mm
Maintain electrical functions no
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protective film no
Self-extinguishing yes
Trunking depth 25 mm
Version for Hood fitting
Width 40 mm
All types

All types

Types Length Width Height Dimension a Colour Item no.
WDK HI25040SW 50 mm 40 mm 25 mm 50 mm Jet black; RAL 9005 6191760
WDK HI25040GR 50 mm 40 mm 25 mm 50 mm Stone grey; RAL 7030 6158269
WDK HI25040CW 50 mm 40 mm 25 mm 50 mm Cream; RAL 9001 6160050
WDK HI25040RW 50 mm 40 mm 25 mm 50 mm Pure white; RAL 9010 6191894
Downloads

Download

EU declaration of conformity WDK HI25040SW / 6191760 , 0.10MB , pdf
Download

Download

No invitation to tender text is available for this product.